IESNA:LM-63-2002
[TEST]P1382941
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-5)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB2C-740-U-RW
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 2SQUARE 102W 70CRI 4000K FIXTURE w/ RECTANGULAR WIDE DISTRIBUTION OPTIC
[LAMP] (52) 4000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.85A 102.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]4000K
[_THDi]9.5%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]14817.2
TILT=NONE
52 -1 1 38 11 1 1 1.0000 0.5000 0.0000
1.000 1 102.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 63 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 
1679.1 1679.1 1662.2 1652.0 1669.0 1699.5 1716.5 1753.8 1818.2 1909.8 2028.5 2154.1 2303.3 2479.7 2676.5 2900.3 3134.4 3358.3 3544.9 
3673.8 3755.2 3782.3 3673.8 3392.2 2754.5 1970.9 1865.7 1346.7 783.6 505.4 349.4 227.3 159.4 125.5 81.4 23.7 6.8 0.0 
1679.1 1669.0 1655.4 1648.6 1658.8 1692.7 1713.1 1753.8 1821.6 1909.8 2025.2 2160.8 2306.7 2479.7 2686.6 2910.5 3144.6 3368.5 3544.9 
3680.6 3765.4 3782.3 3690.7 3426.1 2768.1 1998.0 1865.7 1356.9 790.4 512.2 349.4 251.0 159.4 118.7 78.0 27.1 10.2 0.0 
1679.1 1665.6 1655.4 1652.0 1672.4 1709.7 1750.4 1804.7 1875.9 1981.1 2099.8 2238.9 2384.7 2557.7 2761.3 2981.8 3226.0 3446.5 3650.0 
3802.7 3897.7 3931.6 3863.7 3633.1 3063.2 2208.3 2079.4 1557.0 909.1 569.9 376.5 271.4 206.9 125.5 81.4 33.9 10.2 0.0 
1679.1 1672.4 1665.6 1665.6 1692.7 1743.6 1801.3 1872.5 1960.7 2065.9 2191.4 2327.1 2483.1 2645.9 2839.3 3056.4 3290.5 3538.1 3758.6 
3945.2 4074.1 4138.5 4124.9 3982.5 3633.1 2815.5 2622.2 1991.2 1278.9 719.2 457.9 308.7 217.1 152.6 98.4 37.3 10.2 0.0 
1679.1 1672.4 1675.8 1689.3 1723.2 1784.3 1862.3 1950.5 2048.9 2157.5 2283.0 2422.0 2567.9 2730.7 2913.9 3117.5 3348.1 3589.0 3840.0 
4053.7 4236.9 4355.6 4403.1 4379.4 4199.6 3812.9 3650.0 2873.2 1940.3 1156.7 597.0 342.6 217.1 156.0 91.6 37.3 13.6 0.0 
1679.1 1679.1 1692.7 1716.5 1760.6 1828.4 1909.8 2004.8 2113.4 2232.1 2357.6 2489.9 2625.6 2785.0 2958.0 3151.4 3368.5 3595.8 3843.4 
4084.2 4308.1 4491.3 4616.8 4698.2 4698.2 4565.9 4504.9 4189.4 3331.2 1896.3 1034.6 495.3 295.1 166.2 84.8 37.3 13.6 0.0 
1679.1 1685.9 1706.3 1743.6 1801.3 1865.7 1947.1 2042.1 2137.1 2249.0 2357.6 2476.3 2612.0 2747.7 2913.9 3090.3 3287.1 3497.4 3707.7 
3938.4 4165.6 4386.1 4586.3 4735.5 4847.5 4905.1 4918.7 4861.1 4236.9 3558.4 2259.2 1190.7 529.2 217.1 91.6 44.1 20.4 
0.0 
1679.1 1682.5 1709.7 1760.6 1828.4 1899.6 1974.3 2055.7 2137.1 2218.5 2310.1 2411.9 2523.8 2649.3 2791.8 2951.2 3134.4 3324.4 3521.1 
3745.0 3951.9 4158.9 4352.2 4535.4 4711.8 4857.7 4871.2 4701.6 4460.8 4325.1 3819.6 2903.7 1356.9 356.2 156.0 61.1 
23.7 0.0 
1679.1 1692.7 1726.6 1787.7 1858.9 1933.6 2008.2 2072.6 2133.7 2198.2 2266.0 2344.0 2432.2 2530.6 2652.7 2791.8 2958.0 3141.2 3324.4 
3524.5 3734.8 3938.4 4128.3 4308.1 4484.5 4569.3 4542.2 4297.9 4277.6 4226.7 4267.4 3884.1 2079.4 709.0 196.7 
67.8 27.1 0.0 
1679.1 1692.7 1726.6 1794.5 1875.9 1957.3 2035.3 2096.4 2154.1 2211.7 2272.8 2333.8 2405.1 2503.5 2622.2 2754.5 2924.1 3100.5 3283.7 
3473.6 3680.6 3873.9 4060.5 4247.1 4423.5 4426.8 4365.8 4118.2 4131.7 4016.4 4148.7 3924.8 1943.7 346.0 111.9 
50.9 27.1 0.0 
1679.1 1685.9 1730.0 1801.3 1879.3 1960.7 2045.5 2116.7 2164.2 2218.5 2283.0 2344.0 2415.3 2510.2 2625.6 2761.3 2924.1 3114.1 3297.2 
3494.0 3697.5 3894.3 4101.2 4270.8 4443.8 4426.8 4359.0 4118.2 4138.5 4009.6 4138.5 3772.1 1726.6 254.4 101.8 47.5 
27.1 0.0 
